IESNA:LM-63-2002
[TEST]P1055239
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S675D930-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]645
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
709.3 701.2 697.9 692.2 684 673.4 661.2 647.4 631 613.1
593.5 573.2 550.3 528.3 504.7 480.2 454.9 430.5 404.4 377.5
351.4 325.3 299.2 273.1 247 222.6 196.5 168.8 142.7 117.4
92.9 69.3 47.3 27.7 9.8 0 0
709.3 711.8 704.4 692.2 675.1 652.2 625.3 595.2 562.6 526.7
489.2 450 409.3 370.1 328.6 289.4 249.5 212 173.7 138.6
107.6 79.1 53 37.5 29.4 22.8 15.5 9.8 5.7 3.3
1.6 0.8 0 0 0 0 0
709.3 702 686.5 658.8 620.4 575.6 526.7 472.1 411.7 350.6
291.1 236.4 181.8 136.2 95.4 58.7 35.9 28.5 22 16.3
11.4 7.3 4.9 3.3 1.6 1.6 0.8 0.8 0.8 0.8
0.8 0 0 0 0.8 0.8 0
709.3 700.3 673.4 631.9 577.2 514.5 446 371.8 296 228.3
166.3 114.1 67.7 36.7 28.5 21.2 15.5 10.6 6.5 4.1
2.4 1.6 1.6 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0
709.3 701.2 673.4 623.7 565 494.9 415 335.9 258.5 188.3
128 78.3 39.9 29.4 22 16.3 11.4 7.3 4.1 2.4
1.6 0.8 0.8 0.8 0 0.8 0 0 0 0
0 0 0 0 0 0 0
